Access Door

Access Door

Highly functional room doors with an all-round seal! The weight-optimised Access Door can be used from both sides and can safely separate working areas. This door solution features an all-round rebate. Together, Frame Profiles with frame seals and the automatic Drop Down Seal, create a seal on every side of the door.
Tip: You can order a complete Access Door in standard dimensions, select the components yourself in the online configuration assistant and order a ready-to-install door, or order the components and build your own door.
Compare products

Access Door 8 2100x970, right

Access Door 8 2100x970, left

Access Door 8

Delivery unit
1 pce.

Door Profile 8 103x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Frame Profile 8 31x20, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Frame Profile Seal 10x4.8

Delivery unit
1 pce., length 3000 mm

Door Profile Cap Set 8 103x40, natural

Door Profile Hinge 8

Door Handle Set 9mm

Mortise Lock 40/9mm

Cylinder Lock DZ 30/30

Drop Down Seal 24x1085

Drop Down Seal 24x835

Drop Down Seal 24x960