Wing hand knobs Pi

When you want to get a lot of power behind a turning or fixing action, a Wing Hand Knob supports excellent torque transfer in a small space. There are two fastening options for the Hand Knobs – a male thread (screw) or female thread (nut).
As with all the grips in the item operating elements Pi range, the Wing Hand Knobs are made of robust, glass-fibre-reinforced polyamide and support a firm, ergonomic gripping action. They are available in two colours and three sizes. Caps in two colours are also included in the scope of supply.
Compare products

Wing Hand Knob Pi, female, D34 M5 PA, grey

Wing Hand Knob Pi, female, D34 M5 PA, black

Wing Hand Knob Pi, female, D44 M6 PA, grey

Wing Hand Knob Pi, female, D44 M6 PA, black

Wing Hand Knob Pi, female, D54 M8 PA, grey

Wing Hand Knob Pi, female, D54 M8 PA, black

Wing Hand Knob Pi, male, D34 M5x15 PA, grey

Wing Hand Knob Pi, male, D34 M5x15 PA, black

Wing Hand Knob Pi, male, D34 M5x20 PA, grey

Wing Hand Knob Pi, male, D34 M5x20 PA, black

Wing Hand Knob Pi, male, D34 M5x25 PA, grey

Wing Hand Knob Pi, male, D34 M5x25 PA, black

Wing Hand Knob Pi, male, D44 M6x15 PA, grey

Wing Hand Knob Pi, male, D44 M6x15 PA, black

Wing Hand Knob Pi, male, D44 M6x20 PA, grey

Wing Hand Knob Pi, male, D44 M6x20 PA, black

Wing Hand Knob Pi, male, D44 M6x25 PA, grey

Wing Hand Knob Pi, male, D44 M6x25 PA, black

Wing Hand Knob Pi, male, D44 M6x30 PA, grey

Wing Hand Knob Pi, male, D44 M6x30 PA, black

Wing Hand Knob Pi, male, D44 M6x35 PA, grey

Wing Hand Knob Pi, male, D44 M6x35 PA, black

Wing Hand Knob Pi, male, D44 M6x40 PA, grey

Wing Hand Knob Pi, male, D44 M6x40 PA, black

Wing Hand Knob Pi, male, D44 M6x45 PA, grey

Wing Hand Knob Pi, male, D44 M6x45 PA, black

Wing Hand Knob Pi, male, D54 M8x15 PA, grey

Wing Hand Knob Pi, male, D54 M8x15 PA, black

Wing Hand Knob Pi, male, D54 M8x20 PA, grey

Wing Hand Knob Pi, male, D54 M8x20 PA, black

Wing Hand Knob Pi, male, D54 M8x25 PA, grey

Wing Hand Knob Pi, male, D54 M8x25 PA, black

Wing Hand Knob Pi, male, D54 M8x30 PA, grey

Wing Hand Knob Pi, male, D54 M8x30 PA, black

Wing Hand Knob Pi, male, D54 M8x35 PA, grey

Wing Hand Knob Pi, male, D54 M8x35 PA, black

Wing Hand Knob Pi, male, D54 M8x40 PA, grey

Wing Hand Knob Pi, male, D54 M8x40 PA, black

Wing Hand Knob Pi, male, D54 M8x45 PA, grey

Wing Hand Knob Pi, male, D54 M8x45 PA, black

Wing Hand Knob Pi, male, D54 M8x50 PA, grey

Wing Hand Knob Pi, male, D54 M8x50 PA, black

Wing Hand Knob Pi, male, D54 M8x55 PA, grey

Wing Hand Knob Pi, male, D54 M8x55 PA, black