Hanger 8
0.0.196.44

Hanger 8

0.0.196.44

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/19644
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Hanger 8
0.0.196.44

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 87 g
ESD
ESD-safe = No
Force max
Fmax. = 750 N
Hanger 8
0.0.196.44

Details

Hanger, die-cast zinc, black
Hexagon Socket Head Cap Screw DIN 912-M6x16, St, bright zinc-plated
Washer ISO 7089 - 6 - 200 HV, bright zinc-plated
The particularly robust design of Hanger 8 enables frame elements to be frequently attached and secured to Stand Profiles 8.
If required, the Hangers 8 can be screwed together from the front or rear (for safety reasons).
Two Hangers 8 and appropriate Fastening Sets are required for each attachment point.
If the upper Hanger 8 is fitted to the Stand Profile and the lower Hanger 8 to the frame element, removal of Hexagon Socket Head Cap Screw M6 will result in the frame element being released.
Hanger 8 in conjunction with Clamp Profile 8 40x40.
Hanger 8 in conjunction with Clamp Profile 8 32x18.
Hanger 8 allows two variations of frame assembly:
1. Very easy 1-man assembly: the frame element is lowered from above onto the hangers on the Stand Profiles, lugs on the hangers engaging to ensure stability. They are then secured by the Cap Screws provided.
2. The frame element is slid into the hanger on the Stand Profile from below and secured with the Cap Screw. Removal of the screw results in the frame element dropping down.
Attaching the Hanger from the front ensures that the frame and panel elements can be fitted without gaps.
F = approx. 750 N
The clearance dimension between frame and Stand Profile is 25 mm. Dimensional tolerances of ± 5 mm can be adjusted through Hanger 8.
Hanger 8
0.0.196.44

Accessoires / Service

Fastening Set 8 for Hanger 8
Delivery unit
1 set
Article-No.
0.0.265.05

Applications

Enclosures and guards - Article EX-01043

The enclosure and guard systems supplied by item can adapt to suit all requirements.

More information
PDF CAD Parts list
Hanger 8
0.0.196.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
30152001
UNSPSC 9.0
30152001
customs tariff number
79070000