Adapter Profile 12/8 Al, natural
0.0.003.24

Adapter Profile 12/8 Al, natural

0.0.003.24

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/324
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application
cut-off max. 2000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Classification
Adapter Profile 12/8 Al, natural
0.0.003.24

Attributes

Line
line 8
line 12
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 75 g/m
ESD
ESD-safe = No
Adapter Profile 12/8 Al, natural
0.0.003.24

Details

Application example:
Connecting a Hinge 8 40x40, heavy duty with a Profile 12 using Adapter Profile 12/8 Al. The anti-torsion features of the heavy-duty Hinge in the groove remain effective.
Adapter Profile 12/8 Al, natural
0.0.003.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
35020190
eCl@ss 8.0
35020190
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990