Adapter Shaft VK14, black
0.0.337.25

Adapter Shaft VK14, black

0.0.337.25

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/33725
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Adapter Shaft VK14, black
0.0.337.25

Attributes

Material
St
Property
black
Delivery unit
1 pce.
Weight
m = 275 g
ESD
ESD-safe = No
Torque max.
Mmax. = 14 Nm
Adapter Shaft VK14, black
0.0.337.25

Details

surface-hardened
For torsionally rigid connection of any desired drive shafts to the Timing-Belt Reverse Units, Chain Reverse Units, Bevel Gearboxes and Ball Screw Units.
The plug-in connection must be lubricated with a multi-purpose grease or similar.
The Adapter Shaft only uses half the hub width of timing pulleys R25 for transferring the torque.
With alternating loads, it is necessary to reduce the torque values of the Timing-Belt Reverse Units with Adapter Shafts. The plug-in connection must be lubricated with a multi-purpose grease or similar.
Connection of Timing-Belt Reverse Units either with Multi-Spline Shafts or, for distances in excess of 500 mm, with Adapter Shafts, hollow shafts or Synchroniser Shafts.
Adapter Shaft VK14, black
0.0.337.25

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23020390
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23020501
eCl@ss 8.0
23020390
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84831095