Adapter Flange Universal, black
0.0.337.32

Adapter Flange Universal, black

0.0.337.32

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/33732
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Adapter Flange Universal, black
0.0.337.32

Attributes

Line
line 5
line 8
Material
Al, anodized
Property
black
Delivery unit
1 pce.
Weight
m = 635 g
ESD
ESD-safe = No
Diameter
d = 160 mm
Adapter Flange Universal, black
0.0.337.32

Details

For adapting any desired drives to the Timing-Belt Reverse Units, Bevel Gearboxes and Ball Screw Units without use of couplings.
The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
The part of the Adapter Flange extending beyond the Timing-Belt Reverse Units may require an appropriate shortening of the Shaft or Shaft-Clamp Profile.
The Adapter Flange Universal can be screwed directly to Timing-Belt Reverse Unit 8 40 R25, 8 80 R25 and Chain Reverse Unit 8 80.
Virtually any drive can be connected to a Ball Screw Unit KGT, Bevel Gearbox or profile using the Adapter Shaft, Adapter Plate 120x80 and Adapter Flange Universal.
Adapter Flange Universal, black
0.0.337.32

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
15060201
eCl@ss 4.0
22041424
eCl@ss 4.1
23039801
eCl@ss 5.0
23039801
eCl@ss 5.1
23039801
eCl@ss 6.0.1
23309205
eCl@ss 7.1
15060201
eCl@ss 8.0
15060201
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
84879090