Timing-Belt Tensioner, Tensioning Block 5 R10
0.0.400.07

Timing-Belt Tensioner, Tensioning Block 5 R10

0.0.400.07

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/40007
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Application
  • Classification
Timing-Belt Tensioner, Tensioning Block 5 R10
0.0.400.07

Attributes

Line
line 5
Delivery unit
1 set
Weight
m = 8.5 g
ESD
ESD-safe = No
Timing-Belt Tensioner, Tensioning Block 5 R10
0.0.400.07

Details

Tensioning Block, die-cast aluminium, black
Interlocking fixing piece, die-cast aluminium, black
Fastening and tensioning the Timing Belt on a sliding carriage using Tensioning Blocks and Fixing Block and the appropriate bolts.
Timing-Belt Tensioner, Tensioning Block 5 R10
0.0.400.07

Accessoires / Service

Timing-Belt Tensioner, Fixing Block 5 R10
Delivery unit
1 set
Article-No.
0.0.400.06

Applications

Compound slide with timing-belt drive - Article EX-01020

Compound slides from item provide precise and cost-effective dynamic solutions.

More information
PDF CAD Parts list
Timing-Belt Tensioner, Tensioning Block 5 R10
0.0.400.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301191
eCl@ss 4.0
23170702
eCl@ss 4.1
23170702
eCl@ss 5.0
23179102
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
eCl@ss 7.1
23179102
eCl@ss 8.0
23179102
UNSPSC 7.0
26111504
UNSPSC 9.0
26111504
customs tariff number
84879090