Cover Profile 32, natural
0.0.420.43

Cover Profile 32, natural

0.0.420.43

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/42043
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Cover Profile 32, natural
0.0.420.43

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 0.11 kg/m
ESD
ESD-safe = Yes
Cover Profile 32, natural
0.0.420.43

Details

Connection Profile 8 40 is supplied in pairs and machined with 11 mm ⌀ bores (bore spacing 200 mm) for the fastening screws.
The use of Captive Nuts (designed to fix positions and prevent torsion) allows the Connection Profile to be fitted from one side. DIN 912-M10x60, M10x100 or M10x140 Hexagon Socket Head Cap Screws (tightening torque M = 34 Nm) are inserted at the relevant predetermined positions to join Connection Profiles.
The joint and/or screw heads and Captive Nuts can be covered over with a dust-tight Cover Profile 32.
Cover Profile 32, natural
0.0.420.43

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(321 KB)
Cover Profile 32, natural
0.0.420.43

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102307
UNSPSC 9.0
30102307
customs tariff number
76042990