Steel Mesh 3.8mm 40x40, bright zinc-plated
0.0.428.38

Steel Mesh 3.8mm 40x40, bright zinc-plated

0.0.428.38

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/42838
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 2470x970 mm
≥1
on application
1 pce. approx. 2000x1000 mm
≥1
on application
1 pce. approx. 2500x1000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Classification
Steel Mesh 3.8mm 40x40, bright zinc-plated
0.0.428.38

Attributes

Property
bright zinc-plated
Delivery unit
cut-off max. 2470x970 mm
Weight, spec. Surface
m = 5.1 kg/m2
ESD
ESD-safe = No
Steel Mesh 3.8mm 40x40, bright zinc-plated
0.0.428.38

Details

Steel wire (straight wires)
Welded, electrogalvanized
Wire thickness: 3.8 mm
Mesh: 40 mm
Steel Meshes have good stability and inherent rigidity. A light structure is therefore adequate as a frame.
The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
Black Steel Meshes are also powder-coated at the factory.
The wires are welded together at each cross-over point to stop the mesh losing its shape.
Welded meshes can be powder-coated, painted, etc. for increased resistance to corrosion or for identification purposes.

Note on cutting Corrugated Mesh St to size:
Because of the way the material behaves when cut, the cut-off tolerances are in DIN ISO 2768 tolerance class c.
Steel Mesh 3.8mm 40x40, bright zinc-plated
0.0.428.38

Accessoires / Service

Saw Cut for Panel Elements Cat. 4
Delivery unit
1 pce.
Article-No.
0.0.475.51
Steel Mesh 3.8mm 40x40, bright zinc-plated
0.0.428.38

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360401
eCl@ss 4.0
35010203
eCl@ss 4.1
35010203
eCl@ss 5.0
35010203
eCl@ss 5.1
35010203
eCl@ss 6.0.1
35010203
eCl@ss 7.1
35010203
eCl@ss 8.0
35010203
UNSPSC 7.0
30103201
UNSPSC 9.0
30103201
customs tariff number
73143100