Bearing Carriage PS 4-25
0.0.443.16

Bearing Carriage PS 4-25

0.0.443.16

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/44316
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Bearing Carriage PS 4-25
0.0.443.16

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 545 g
ESD
ESD-safe = No
Velocity
vmax. = 5 m/s
Load Factor, dynamic
C = 17900 N
Load Factor, static
C0 = 37000 N
Bearing Carriage PS 4-25
0.0.443.16

Details

Housing, St, hardened
2 wipers, PA, black
2 lubricating nipples DIN 3405 A M6-120°
Four-row linear guide systems (with full complement) on profiled rails whose special fastening geometry makes them ideal for use on profile constructions.
The individual linear guide system carriages can be loaded from all directions and can absorb moments around all axes. The key features of linear guide systems PS are high load-carrying capacity, rigidity and compact design.
Each linear guide system carriage can be freely combined with every Linear Guide Rail within a given Line, so that one, two or more carriages are possible per rail and carriages can be exchanged.
In a number of application cases, particularly involving high forces and moments that need to be absorbed by greater support distances, the carriages should not be used individually, but rather in combination.
Solutions involving several carriages on a single rail and several carriages on parallel rails are also possible.
Button-Head Screws ISO 7380 and Locating Washers 8 are used to fasten Profiles 8 to the Bearing Carriage.
A guide PS 4-25 with one or more guide carriages, one guide rail and one rail clamp on a Support Profile.
The self-centring rail clamp also serves as a support for the guide rail and secures this to any Support Profile 8 with a minimum width of 80 mm. Profile 8 lightweight and 8 E should not be used for the support profiles.
The permissible load for a linear guide system depends on the load bearing capacity of the guide elements but also on the strength of the screw connections and the construction of the profile frame.
The minimum stroke length (hmin.) is required if the rolling-ball contact is to be adequately lubricated. The carriage is charged at the factory with lithium-based grease. Lithium-based grease with a mineral-oil base can be used for re-lubrication.
Given the contact pressure of the wipers, a displacement force of 10 N must be taken into account irrespective of the load.
*Note: Due to the fixing of the guide rail, the stated tensile forces of the linear guide system cannot be fully utilised in all directions.
*Note: Due to the fixing of the guide rail, the stated tensile forces of the linear guide system cannot be fully utilised in all directions.
Bearing Carriage PS 4-25
0.0.443.16

Accessoires / Service

Linear Guide Rail PS 4-25
Delivery unit
cut-off max. 3800 mm
Article-No.
0.0.443.34
Guide Rail Mounting Profile PS 4-25, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.443.17
Guide Rail Clamping Profile PS 4-25, natural
Delivery unit
1 pce., length 2000 mm
Article-No.
0.0.443.18

Downloads

Assembly instruction(807 KB)

Applications

Laser welding head - Article EX-01081

This high-precision linear solution can guide a laser welding head to exactly where it is needed. The heavy-duty linear guide system PS 4-25 with timing-belt drive controls movement along the X axis. Ball Screw Unit KGT controls movement along the Z axis.

More information
PDF CAD Parts list Drawing
Bearing Carriage PS 4-25
0.0.443.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050701
eCl@ss 4.0
23050701
eCl@ss 4.1
23050701
eCl@ss 5.0
23050701
eCl@ss 5.1
23050701
eCl@ss 6.0.1
23050701
eCl@ss 7.1
23050701
eCl@ss 8.0
23050701
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84829900