Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Shaft-Clamp Profile 8 D6, natural

0.0.453.67

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/45367
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 3000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Tools
  • Downloads
  • Classification
Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 0.12 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 0.46 cm2
Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Details

Shaft-Clamp Profile 8 D6 is used for securing Shaft D6 to the groove of a Line 8 Profile.
After pressing the Shaft-Clamp Profile into the profile groove, the Shaft is then pressed in.
Shafts D6 must be fixed in position at the chosen location using a dowel DIN 6325, one per length of shaft.
Shaft-Clamp Profiles must not be used on profile grooves of types "light" and "E", because sufficient clamping will not be achieved.
Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Accessoires / Service

Shaft D6, bright
Delivery unit
cut-off max. 3000 mm
Article-No.
0.0.356.01
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30
Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Tools

Mounting Aid for Shaft D6/D14/D25, black
Delivery unit
1 pce.
Article-No.
0.0.265.38

Downloads

Assembly instruction(389 KB)
Shaft-Clamp Profile 8 D6, natural
0.0.453.67

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050792
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
eCl@ss 6.0.1
23300290
eCl@ss 7.1
23050703
eCl@ss 8.0
23050703
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
76042100