Perforated Sheet Al 3mm, black
0.0.457.13

Perforated Sheet Al 3mm, black

0.0.457.13

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/45713
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 2970x1470 mm
≥1
on application
1 pce. panel dimensions. approx. 3000x1500 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Perforated Sheet Al 3mm, black
0.0.457.13

Attributes

Material
AlMg3
Property
black
Delivery unit
1 pce. panel dimensions. approx. 3000x1500 mm
Weight, spec. Surface
m = 4.8 kg/m2
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Perforated Sheet Al 3mm, black
0.0.457.13

Details

Cold rolled (not degreased) or coated
Hole diameter = 10 mm in offset rows
DIN 24041; residual area approx. 60%
Aluminium Perforated Sheet has a wide range of applications. It can be used to provide screening, for floors and ceilings that permit the passage of air or dust, for storage surfaces or for decorative wall panelling.
The powder-coated version is weather-proof.
Perforated Sheet Al 3mm, black
0.0.457.13

Accessoires / Service

Multiblock 8 PA 0/5 mm, grey
Delivery unit
1 pce.
Article-No.
0.0.712.87
Saw Cut for Panel Elements Cat. 1
Delivery unit
1 pce.
Article-No.
0.0.475.48

Applications

SystemMobile L61 - Art. no. EX-01093

This SystemMobile L61 has two movable inclined trays and a secure cube made from Perforated Sheet that features removable drawers. The cube can house a PC, for example.

More information
PDF CAD Parts list Drawing
Perforated Sheet Al 3mm, black
0.0.457.13

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070104
eCl@ss 4.0
35020503
eCl@ss 4.1
35020503
eCl@ss 5.0
35020503
eCl@ss 5.1
35020503
eCl@ss 6.0.1
35020503
eCl@ss 7.1
35020503
eCl@ss 8.0
35020503
UNSPSC 7.0
30103203
UNSPSC 9.0
30103203
customs tariff number
76061230