Connection Profile 8 160, natural
0.0.458.03

Connection Profile 8 160, natural

0.0.458.03

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/45803
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
cut-off max. 6000 mm, 1 pair
≥1
on application
1 pair, length 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Connection Profile 8 160, natural
0.0.458.03

Attributes

Line
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm, 1 pair
Weight, spec. Length
m = 4.76 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 17.8 cm2
Moment of Inertia, x-axis
Ix = 618.43 cm4
Moment of Inertia, y-axis
Iy = 17.51 cm4
Moment of Inertia, torsional
It = 10.34 cm4
Resistance Moment, x-axis
Wx = 69.1 cm3
Resistance Moment, y-axis
Wy = 7.14 cm3
Connection Profile 8 160, natural
0.0.458.03

Details

(The values apply for an individual profile section and not for a pair)
Connection Profiles 8 160 and 8 240 are supplied in pairs and machined with bores for the DIN 912-M8x60 fastening screws and DIN 934-M8 Hexagon Nuts.
Connection Profile 8 160, natural
0.0.458.03

Accessoires / Service

Profile Saw Cut, Large Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.265.55

Downloads

Assembly instruction(198 KB)
Connection Profile 8 160, natural
0.0.458.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23251090
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23251090
eCl@ss 8.0
23251090
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042990