C-Rail, Bearing Set 6 D10 3R
0.0.461.34

C-Rail, Bearing Set 6 D10 3R

0.0.461.34

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/46134
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Tools
  • Downloads
  • Classification
C-Rail, Bearing Set 6 D10 3R
0.0.461.34

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 214 g
ESD
ESD-safe = No
Force max
Fmax. = 750 N
C-Rail, Bearing Set 6 D10 3R
0.0.461.34

Details

C-Rail, slide plate complete, St, bright zinc-plated
2 Rollers D10, centric
Roller D10, eccentric
2 C-Rail, Lubricating Systems 6 D10
2 Countersunk Screws DIN 7991-M6x12, St, bright zinc-pl.
Pre-assembled Bearing Sets for special bearing units for creating continuous guide profiles using Slide Profiles.
The Slide Profiles must be machined appropriately for installing the Bearing Sets.
The C-Rail Systems for Profiles 5, 6 and 8 are each available in 3 versions:
Versions 1R und 3R with guiding shafts and steel rollers must not be run without lubrication.
The End Cap and Lubricating Systems are charged with oil at the factory. They should be topped up with machine oil every six months.
To ensure adequate lubrication, minimum stroke lengths must be complied with for the Bearing Units:
C-Rail, Bearing Set 6 D10 3R
0.0.461.34

Tools

Pin Spanner 5 D6, 8 D10, black
Delivery unit
1 pce.
Article-No.
0.0.390.13

Downloads

Technical documentation(1 MB)
C-Rail, Bearing Set 6 D10 3R
0.0.461.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050702
eCl@ss 4.0
23050702
eCl@ss 4.1
23050702
eCl@ss 5.0
23050702
eCl@ss 5.1
23050702
eCl@ss 6.0.1
23050702
eCl@ss 7.1
23050702
eCl@ss 8.0
23050702
UNSPSC 7.0
31171506
UNSPSC 9.0
31171506
customs tariff number
84832000