Synchronising Shaft Profile VK32, natural
0.0.463.56

Synchronising Shaft Profile VK32, natural

0.0.463.56

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/46356
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Application
  • Classification
Synchronising Shaft Profile VK32, natural
0.0.463.56

Attributes

Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 3000 mm
Weight, spec. Length
m = 3.13 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 11.62 cm2
Moment of Inertia, x-axis
Ix = 47.42 cm4
Moment of Inertia, y-axis
Iy = 45.09 cm4
Moment of Inertia, torsional
It = 65.95 cm4
Synchronising Shaft Profile VK32, natural
0.0.463.56

Details

Synchronising Shaft Profiles are used to construct synchronising shafts using Multi-Spline Shaft sections VK14 or VK32.
The synchronising shafts can be used to connect and thus to synchronise dynamic elements such as Timing-Belt Reverse Units, Ball Screw Units and couplings etc.
By using Multi-Spline Shaft sections which go all the way through the Timing-Belt Reverse Units, it is possible to transfer the permissible torque.
A positive-lock connection is used to connect shafts to the Synchronising Shaft Profiles. A Synchroniser Shaft Equaliser Coupling enables the torsion angle to be set.
The mounting holes for the tensioning screws are drilled perpendicular to the profile’s centre axis along the marking grooves.
The tensioning screws are tightened through the mounting holes drilled earlier.
Use of a synchronising shaft for connecting two Timing-Belt Reverse Units.
The length of a Multi-Spline Shaft section depends on the minimum penetration depth (d), the construction sizes of the connected dynamic elements and the gap between the rotating and fixed parts.

Permissible synchroniser shaft speed in relation to length

Synchronising Shaft Profile VK32, natural
0.0.463.56

Accessoires / Service

Synchroniser Shaft Equaliser Coupling VK32
Delivery unit
1 set
Article-No.
0.0.472.29
Clamping Set for Synchronising Shaft Profile VK32
Delivery unit
1 set
Article-No.
0.0.463.30
Profile Saw Cut, Medium Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.66

Applications

Heavy-duty three-axis handling - Article EX-01022

Heavy-duty, three-axis handling with precisely coordinated drives.

More information
PDF CAD Parts list

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing
Synchronising Shaft Profile VK32, natural
0.0.463.56

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35070402
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23029190
UNSPSC 7.0
26111510
UNSPSC 9.0
26111510
customs tariff number
76042100