Cap 6 D5.5, grey similar to RAL 7042
0.0.478.99

Cap 6 D5.5, grey similar to RAL 7042

0.0.478.99

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/47899
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cap 6 D5.5, grey similar to RAL 7042
0.0.478.99

Attributes

Line
line 6
Material
PA
Property
grey similar to RAL 7042
Delivery unit
1 pce.
Weight/100
m = 14 g/100
ESD
ESD-safe = No
Cap 6 D5.5, grey similar to RAL 7042
0.0.478.99

Details

Grey Caps can be used to seal the holes in the sides of profiles with closed grooves. The grey blends in well with the aluminium.
Cap 6 D5.5, grey similar to RAL 7042
0.0.478.99

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.0
37070517
eCl@ss 5.1
37070517
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
eCl@ss 8.0
23369290
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
customs tariff number
39235090