Standard-Fastening Set 8 K
0.0.488.07

Standard-Fastening Set 8 K

0.0.488.07

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/48807
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Videos
  • Classification
Standard-Fastening Set 8 K
0.0.488.07

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 11 g
ESD
ESD-safe = No
Torque
M = 25 Nm
Standard-Fastening Set 8 K
0.0.488.07

Details

Spacer, POM, black
Washer ISO 7089 - 8 - 200 HV, bright zinc-plated
Button-Head Screw ISO 7380-M8x20, St, bright zinc-plated
Special version of the Standard-Fastening Set
Standard-Fastening Set 8 K is a special version of the proven Standard-Fastening Set. It is employed for right-angled connection of Line 8 Profiles in which the profile grooves are used for holding panel elements.
Panel elements may be fitted in the profile groove without processing
Panel elements can be slid into the profile groove without needing cutouts in the corners.
Profile grooves remain free for accessories
Standard-Fastening Set 8 K occupies very little space in the profile groove. This leaves the grooves on both sides free for installation of accessories.
Standard-Fastening Set 8 K from item joins two Line 8 profiles at a right angle. The plastic spacer takes up minimal space in the grooves, which are left free on all sides.
A thread needs to be tapped into the core bore of the first profile to install the fastener. The second profile requires an installation bore and is connected in a fixed position.
Please note the load-carrying capacity, which is different to that of Standard-Fastening Set 8.
Straightforward assembly
The plastic spacer positions the fastening screw and a washer in the groove so that the profiles are correctly oriented when married. This makes handling easier and cuts assembly time.
The required thread is cut directly into the core bore of the profiles.
Due to the change in the way the screw is supported, the load-carrying capacity is lower than with the conventional Standard-Fastening Set.
We recommend that panel elements be inserted to a depth of 10 mm into a Profile 8 groove.
Compared to other fasteners, Standard Fasteners protrude into the groove to a minimal extent only. Standard-Fastening Set 8 features a double-sided anti-torsion feature as standard, but is also available in variants that have either a connecting plate that is shortened on one side or a compact centring aid (K). The variants leave one or both grooves of the aluminium profiles free.
Standard-Fastening Sets 8 are also available in an ESD-safe design to help dissipate electrostatic charges.
Installation with flush-mounted profile end face
Installation with flush-mounted profile cap
Installing a crossmember
Standard-Fastening Set 8 K
0.0.488.07

Accessoires / Service

Profile Machining, End-Face Thread, M8x20
Delivery unit
1 pce.
Article-No.
0.0.026.95
Profile Machining, Groove-Side Hole, 8, D7
Delivery unit
1 pce.
Article-No.
0.0.026.96
Standard-Fastening Set 8 K
0.0.488.07

Tools

Key with T-Handle 5 A/F
Delivery unit
1 pce.
Article-No.
0.0.026.29

Downloads

Finding the right fastener fast(2 MB)

Videos

item Standard-Fastening Set

The Standard Fastener is a right-angled, power-locking connection for aluminium profiles with a high strength and an optimum load application. The main assembly advantage is the minimum machining requirement of the profiles with reduced single peace costs. Large profiles with high load bearing capabilities can be connected using multiple standard fastener sets to create joints as strong as welded surfaces.
Standard-Fastening Set 8 K
0.0.488.07

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
73181568