Proximity Switch KLE 8 80x80 - 1NC
0.0.600.59

Proximity Switch KLE 8 80x80 - 1NC

0.0.600.59

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/60059
Special features:
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Proximity Switch KLE 8 80x80 - 1NC
0.0.600.59

Attributes

Delivery unit
1 pce.
Weight
m = 125 g
ESD
ESD-safe = No
Proximity Switch KLE 8 80x80 - 1NC
0.0.600.59

Details

Inductive proximity switch, positive switching
Housing Al, anodized, natural
Fixing mechanism, fixing screws
Voltage = 10…30 V DC
Switching currentmax. = 150 mA
Operating distance = 2 mm
Cable, grey, l = 10 m; d = 3 mm
The housings of Linear Units KLE have been prepared for installing Proximity Switches. Two special grooves on the open side of the profiles are used to accommodate the switches and cables. The grooves are sealed with Cover Profiles; the feed cables running to the Proximity Switches can be run under and are protected by the Cover Profiles. Breaks must be made in the Cover Profiles in areas where switches are located. The Proximity Switches are actuated by means of a switching plate that has two switching lugs and is secured to the Slide. The design of the switching plate and the two separate grooves in Housing Profiles KLE means it is possible to attach up to 4 independent Proximity Switches for referencing and terminal position recognition on one KLE.
There are 2 different inductive Proximity Switches (1 NO and 1 NC) for each size. The switches are clamped in the groove.
KLE 6 60x60: dmin = 80 mm+S
KLE 8 80x80: dmin = 100 mm+S
Note: The Cover Profiles must be interrupted at the locations of Proximity Switches.

Downloads

Assembly instruction(410 KB)
Proximity Switch KLE 8 80x80 - 1NC
0.0.600.59

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27220501
eCl@ss 4.0
27220501
eCl@ss 4.1
27220501
eCl@ss 5.0
27220501
eCl@ss 5.1
27220501
eCl@ss 6.0.1
23309213
eCl@ss 7.1
27220501
eCl@ss 8.0
27220501
UNSPSC 7.0
39121509
UNSPSC 9.0
39121509
customs tariff number
85365080