Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Universal-Fastening Set (Profile St) 8 40, stainless

0.0.601.03

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/60103
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Service
  • Tools
  • Downloads
  • Classification
Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Attributes

Line
line 8
Material
St
Property
stainless
Delivery unit
1 set
Weight
m = 65 g
ESD
ESD-safe = Yes
Tightening torque, stainless
Mstainl. = 8 Nm
Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Details

Connecting pin D12x40 2D6
2 Button-Head Screws ISO 7380-M6x32, tin-plated
2 T-Slot Nuts (Profile St) 8 M6
2 Caps, PA black
The Universal-Fastening Set (Profile St) 8 40 creates a right-angled profile connection for Profiles St 8 with the option of subsequent movement along the profile groove or subsequent insertion of struts in profile frames that are already closed.
This means that it is not necessary to specify the position of the fastening point in advance.
The pre-tensioning force of the Universal-Fastening Set (Profile St) 8 is applied by two screws which are tightened from the profile groove. They are screwed into T-Slot Nuts (Profile St) 8 M6, which are inserted in the opposite profile groove.
The fastener’s counterpart takes the form of a pin with two through holes, which is inserted in one of the cross-holes (⌀ 12.2 mm) in the Profile.
The caps are also used to fix the positions of the screws during assembly.
Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Accessoires / Service

Profile Machining, Groove-Side Hole, DX St
Delivery unit
1 pce.
Article-No.
0.0.603.81
Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Tools

Drill D12.2
Delivery unit
1 pce.
Article-No.
0.0.602.12
L-Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.440.74
Ball-Headed Key 4 A/F
Delivery unit
1 pce.
Article-No.
0.0.406.60

Downloads

ESD Product Qualification(394 KB)
Universal-Fastening Set (Profile St) 8 40, stainless
0.0.601.03

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
83024200