Multiblock X 8 PA 0/12 mm, grey
0.0.603.14

Multiblock X 8 PA 0/12 mm, grey

0.0.603.14

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/60314
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Multiblock X 8 PA 0/12 mm, grey
0.0.603.14

Attributes

Line
line 8
line X
Property
grey
Delivery unit
1 pce.
Weight
m = 18 g
ESD
ESD-safe = No
Thread
M6
Force max
Fmax. = 250 N
Multiblock X 8 PA 0/12 mm, grey
0.0.603.14

Details

Basic unit, PA-GF
Spring, St, stainless
Square nut DIN 557-M6, St, bright zinc-plated
Multiblocks X 8 PA are swivelled into the profile groove at any position. Lightweight metal sheet and panel elements made from Acrylic Glass, Plastic or Compound Material must be provided with a bore at the appropriate location and screwed to the Multiblock.
Panels can be fastened using either the through bores or the square nuts slid into the basic unit. There is a large tolerance range for the position of the screw holes relative to the outer edges of the panel elements because the slide-in square nuts are freely positionable.
Multiblocks X 8 PA can be moved along the groove to align them with the bore in the panel element.
The offset position may be varied thanks to two different mounting locations for Multiblocks X 8 PA.
Multiblock X 8 PA is inserted in the profile groove and locked in place with a 90° turn to the right.
A wrench 20 A/F is recommended for this step.
To insert Multiblock X PA in profiles with closed grooves, it is recommended to remove the groove cover at the relevant location using a counterbore. The Step Drill, Universal Connection 6 (0.0.431.19) is ideal for this purpose. The required counterbore depth is just 2 mm!
Recommendation for mounting the panel element. The permissible load for Multiblocks X 8 PA is F = 250 N.
The length of the fastening screw depends on the thickness of the panel element.
When using a thick panel element, the Multiblock can be secured from the inside by drilling and tapping a blind hole in the panel. In such a case, the square nut can be removed from the Multiblock.
Connection dimensions for Multiblock X 8 PA 0/12 mm.
Multiblock X 8 PA 0/12 mm, grey
0.0.603.14

Accessoires / Service

Safety Fastening Set Multiblock 8
Delivery unit
1 set
Article-No.
0.0.626.63
Multiblock X 8 PA 0/12 mm, grey
0.0.603.14

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31101508
UNSPSC 9.0
31101508
customs tariff number
39269097