Carriage Plate KLE 8 80x80
0.0.609.24

Carriage Plate KLE 8 80x80

0.0.609.24

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/60924
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Application
  • Classification
Carriage Plate KLE 8 80x80
0.0.609.24

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 675 g
ESD
ESD-safe = No
Carriage Plate KLE 8 80x80
0.0.609.24

Details

Profile X 8 80x16, Al natural
2 Caps 8 80x16, PA-GF, grey
4 Hexagon Socket Head Cap Screws DIN 912-M8x30,
St, bright zinc-plated
4 Washers DIN 433-8.4, St, bright zinc-plated
The standardised Carriage Plate KLE is a universal means of securing attachments to the moving slide of the KLE. It has already been provided with all necessary fastening holes and elements.
Profiles X 6 60x12 (0.0.609.32) and X 8 80x16 (0.0.609.34) with appropriate Caps are available for constructing Carriage Plates in customised lengths.

Applications

Space-saving positioning system - Article EX-01008

This two-axis positioning system takes up very little space.

More information
PDF CAD Parts list

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Carriage Plate KLE 8 80x80
0.0.609.24

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301692
eCl@ss 4.0
23050703
eCl@ss 4.1
23050703
eCl@ss 5.0
23050703
eCl@ss 5.1
23050703
eCl@ss 6.0.1
23300290
eCl@ss 7.1
23050703
eCl@ss 8.0
23050703
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
76169990