Tube D20x3 St, bright zinc-plated
0.0.609.85

Tube D20x3 St, bright zinc-plated

0.0.609.85

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/60985
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Tube D20x3 St, bright zinc-plated
0.0.609.85

Attributes

Material
St
Property
bright zinc-plated
Delivery unit
1 pce., length 6000 mm
Weight, spec. Length
m = 1.26 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 6000 mm
Moment of Inertia, x-axis
Ix = 0.60 cm4
Moment of Inertia, y-axis
Iy = 0.60 cm4
Moment of Inertia, torsional
It = 1.18 cm4
Resistance Moment, x-axis
Wx = 0.60 cm3
Resistance Moment, y-axis
Wy = 0.60 cm3
Tube D20x3 St, bright zinc-plated
0.0.609.85

Details

Tube D20x3 St, bright zinc-plated
0.0.609.85

Accessoires / Service

Synchronising Set D40/D15
Delivery unit
1 set
Article-No.
0.0.662.50
Synchronising Set KLE 6 60x60
Delivery unit
1 set
Article-No.
0.0.609.81
Profile Saw Cut, Steel Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.723.07

Downloads

ESD Product Qualification(339 KB)
Tube D20x3 St, bright zinc-plated
0.0.609.85

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35060402
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23309290
eCl@ss 7.1
23020501
eCl@ss 8.0
23029190
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73063072