Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Synchroniser Shaft Cover Set KLE 6 60x60

0.0.612.46

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/61246
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Application
  • Classification
Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Attributes

Line
line 6
Delivery unit
1 set
Weight
m = 300 g
ESD
ESD-safe = No
Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Details

2 Synchroniser Adapter Plates KLE 6 60x60, Al
4 Hexagon Socket Head Cap Screws DIN 912-M5x16,
St, bright zinc-plated
4 Washers DIN 433 5.3, St, bright zinc-plated
4 Countersunk Screws DIN 7991-M4x8, St, bright zinc-plated
Where added safety is required, a protective housing consisting of conduit elements and a Synchroniser Shaft Cover Set can be constructed over the Synchroniser Shaft.
The conduit elements are fixed in place between the two timing-belt drives of Linear Units KLE using the adapter plates in the Synchroniser Shaft Cover Set.
Linear Unit KLE 6 60x60:
Conduit Profile U 60x60 E (7.0.002.91)
Lid Profile D60 E (7.0.002.87)
c = a - 24.5 mm (adapter plate thickness = 12 mm)
Linear Unit KLE 8 80x80:
Conduit Profile U 80x80 E (7.0.002.74)
Lid Profile D80 E (7.0.002.73)
c = a - 32.5 mm (adapter plate thickness = 16 mm)
a = Distance between Linear Units
c = Length of conduit elements
The Conduit Profiles must be provided with DIN 74-Af4 countersinks for their fixings.
Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Accessoires / Service

Conduit Profile U 60x60 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.91
Lid Profile D60 E, natural
Delivery unit
cut-off max. 3000 mm
Article-No.
7.0.002.87
Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Tools

Ball-Headed Key 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.74
Key with T-Handle 2.5 A/F
Delivery unit
1 pce.
Article-No.
0.0.678.75

Applications

Space-saving positioning system - Article EX-01008

This two-axis positioning system takes up very little space.

More information
PDF CAD Parts list

Applications

Machine frame with 3-axis handling - Article EX-01072

This stable machine frame is held together by Angle Brackets and stands firm even when subjected to frequent and rapid movements in three spatial directions.

More information
PDF CAD Parts list Drawing

Applications

3-axis handling - Article EX-01078

item linear technology can be used to design highly accurate 3-axis handling systems. Movement along the X axis is controlled by two synchronised KLE 8. Movement along the Y axis is controlled by roller guide 8 D10 with timing-belt drive, while roller guide 8 D14 with timing-belt drive takes care of the Z axis.

More information
PDF CAD Parts list Drawing
Synchroniser Shaft Cover Set KLE 6 60x60
0.0.612.46

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23031902
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 6.0.1
23029090
eCl@ss 7.1
23020501
eCl@ss 8.0
23029290
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
39269097