Monitor Adapter 8 VESA 75-100 PA
0.0.615.48

Monitor Adapter 8 VESA 75-100 PA

0.0.615.48

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/61548
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Downloads
  • Application
  • Classification
Monitor Adapter 8 VESA 75-100 PA
0.0.615.48

Attributes

Line
Work Bench System
line 8
Delivery unit
1 set
Weight
m = 150 g
ESD
ESD-safe = Yes
Monitor Adapter 8 VESA 75-100 PA
0.0.615.48

Details

Adapter Plate, PA-GF, black
2 anti-torsion lugs, die-cast zinc, bright zinc-plated
4 screws M4x12, St, bright zinc-plated
4 washers ø4.3, bright zinc-plated
2 Hexagon Socket Head Cap Screws M8x16, St, bright zinc-plated
2 hexagon nuts M8, St, bright zinc-plated
The Monitor Adapter enables flatscreens to be installed (with standard fastening VESA 75 or 100) on work bench systems or production control stations. The connection geometry employs the modular dimension of Line 8 profiles and thus enables use of typical fastening elements (Line 8 profiles, Hinge 8 40x40 heavy duty, etc.). Optional anti-torsion features mechanically lock the set position.
Monitor Adapter 8 VESA 75-100 PA is manufactured from ESD plastic, which prevents electrostatic charges from building up and enables a slow rate of discharge to protect sensitive components.
Maximum permissible load of Monitor Adapter 8 VESA 75-100 PA:
Fmax. = 120 N
Screws M8: Mmax. = 8 Nm
Screws M4: Mmax. = 3 Nm

Downloads

ESD Product Qualification(359 KB)

Applications

Article EX-01015

More information
PDF CAD Parts list

Applications

MB incoming goods trolley - Article EX-01068

This incoming goods trolley made from MB components has been designed as a work bench for a computer.

More information
PDF CAD Parts list Drawing

Applications

Machine enclosure - Article EX-01082

This machine enclosure with work bench has been fitted with noise-insulating material on the front. Steel Mesh on the top provides ventilation and ensures maximum occupational safety.

More information
PDF CAD Parts list Drawing
Monitor Adapter 8 VESA 75-100 PA
0.0.615.48

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23240190
eCl@ss 4.0
22041426
eCl@ss 4.1
22041426
eCl@ss 5.0
23250320
eCl@ss 5.1
23250320
eCl@ss 6.0.1
23250320
eCl@ss 7.1
23240190
eCl@ss 8.0
23240190
UNSPSC 7.0
31162307
UNSPSC 9.0
31162307
customs tariff number
39269097