Frame Profile 8 40x20, natural
0.0.616.95

Frame Profile 8 40x20, natural

0.0.616.95

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/61695
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Downloads
  • Classification
Frame Profile 8 40x20, natural
0.0.616.95

Attributes

Line
Work Bench System
line 8
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 880 g/m
ESD
ESD-safe = Yes
Frame Profile 8 40x20, natural
0.0.616.95

Details

Shelving at the workplace and on the material trolley ensures parts are available to users when they need them. Workpiece carriers, enclosed in a frame, may be employed on transfer units to protect the goods being transported.
Frame Profile 8 40x20 provides a stable means of holding and securing a plastic or metal panel element (up to 4 mm thick). The corner fasteners connect seamlessly with the frame profiles and enable panels to be inserted easily across both without need for processing. After the frame has been closed, the panel is secured with a flexible Retaining Cord to prevent movement.
Installation tip: It is best to moisten the Retaining Cord with soapy water to ensure it can be pressed in easily.
An external Profile 8 groove can be used to secure the frame profile to the basic frame of the table or material trolley, e.g. using Angle Locking Bracket 8 80x40.
The Corner-Fastening Set Frame is screwed into the screw channels in the frame profile using the self-tapping screws without any need for profile processing (M = 2 Nm).
The cut-off dimensions of panel elements (LA, LB) are dependent on the thickness s.
Calculating the profile cut-off length:
LPA = A - 44 mm
LPB = B - 44 mm
Tray 1x180° ESD A
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
Tray ESD A
Frame Profile 8 40x20, natural
0.0.616.95

Accessoires / Service

Corner-Fastening Set Frame 8 40x20
Delivery unit
1 set
Article-No.
0.0.618.61
Corner-Fastening Set Frame 8 40x20 180°
Delivery unit
1 set
Article-No.
0.0.662.61
Retaining Cord D6, grey
Delivery unit
cut-off max. 20 m
Article-No.
0.0.622.12
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(325 KB)
Frame Profile 8 40x20, natural
0.0.616.95

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360190
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100