Rack 8 Drive Module
0.0.621.69

Rack 8 Drive Module

0.0.621.69

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/62169
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Videos
  • Classification
Rack 8 Drive Module
0.0.621.69

Attributes

Line
line 8
Delivery unit
1 set
Weight
m = 1.50 kg
ESD
ESD-safe = No
Rack 8 Drive Module
0.0.621.69

Details

Drive housing, Al, white aluminium similar to RAL 9006
Height-adjustable carriage connection plate, St, white aluminium
Drive gear, double ball bearing, z = 18, St
One revolution corresponds to 144 mm
2 felt discs
4 Hexagon Socket Head Cap Screws DIN 912-M8x20, bright zinc-plated
4 T-Slot Nuts 8 St M8, heavy duty
Notes on Use and Installation
Drive force is transmitted to the rack from the carriage of the linear guide. As a result, the drive is fastened directly to the carriage. If the carriage is to move, a cable chain is required.
The Coupling Module comes with a universal coupling for connecting virtually any drive, which is connected directly to the Coupling Module’s housing.
This universal Coupling Module simply fits - machine the housing and coupling to suit your needs. When doing so, take care to note how far the shaft extends into the coupling half.
Rack 8 Drive Module
0.0.621.69

Accessoires / Service

Rack 8 Coupling Module
Delivery unit
1 set
Article-No.
0.0.621.73

Downloads

Assembly instruction(3 MB)
Assembly instruction(2 MB)

Videos

item rack drive

The innovation in the item rack drive: the rack sits entirely in the groove, segmented and fully modular in a modular dimension of 80 mm. The innovative clamp technology secures the rack without screw fixings and also locks together the segments. How does this benefit you? You get a rack drive that is unrivalled in its compact design. There's nothing above it and no space is wasted. High rigidity and long service life with minimum maintenance.

item Rack drive for linear guides ST

It's what you've been waiting for - the rack drive for linear guides integrated into the Profile 8 groove. Unrivalled in terms of performance, function and handling.
Rack 8 Drive Module
0.0.621.69

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23301091
eCl@ss 4.0
23170701
eCl@ss 4.1
23170701
eCl@ss 5.0
23179101
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
eCl@ss 7.1
23179101
eCl@ss 8.0
23179101
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84879090