Hinge 8 40 Zn, white aluminium, similar to RAL 9006
0.0.630.94

Hinge 8 40 Zn, white aluminium, similar to RAL 9006

0.0.630.94

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/63094
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Hinge 8 40 Zn, white aluminium, similar to RAL 9006
0.0.630.94

Attributes

Line
line 8
Property
white aluminium, similar to RAL 9006
Delivery unit
1 pce.
Weight
m = 181 g
ESD
ESD-safe = No
Force max
Fmax. = 750 N
Hinge 8 40 Zn, white aluminium, similar to RAL 9006
0.0.630.94

Details

Hinge halves, die-cast zinc
Attaching Hinge 8 40 Zn to the profile grooves of Line 8.
Hinge 8 40 Zn can be screw-connected to the end face or to the profile groove.
F = 750 N
Hinge 8 40 Zn can be screw-connected to the end face or to the profile groove.
Holds heavy doors, too! Hinge 8 40 Zn in white aluminium is designed for high loads. It holds large doors on machines, guards and enclosures securely in place for the long term.
The white aluminium design blends perfectly into the overall look of machinery. Hinge 8 40 Zn is also available in black (0.0.196.36).
Hinges Zn connect together profiles at any angle up to 180°. They can be used on the left or right and can be attached to the outer surfaces or end faces of profiles.
If required, e.g. when fitting to a panel element, the anti-torsion pin should be removed with a screwdriver.
Hinge 8 40 Zn, white aluminium, similar to RAL 9006
0.0.630.94

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23250304
eCl@ss 4.0
22041403
eCl@ss 4.1
22041403
eCl@ss 5.0
23250304
eCl@ss 5.1
23250304
eCl@ss 6.0.1
23250304
eCl@ss 7.1
23250304
eCl@ss 8.0
23250304
UNSPSC 7.0
31162403
UNSPSC 9.0
31162403
customs tariff number
83021000