Display Panel Holder 8
0.0.631.87

Display Panel Holder 8

0.0.631.87

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/63187
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Display Panel Holder 8
0.0.631.87

Attributes

Line
Work Bench System
Delivery unit
1 set
Weight
m = 210 g
ESD
ESD-safe = No
Display Panel Holder 8
0.0.631.87

Details

Display Panel Holder
2 T-Slot Nuts V 8 St M5, bright zinc-plated
2 Button-Head Screws M5x12, St, bright zinc-plated
2 washers
The item Display Panel system ensures that safety instructions and working plans are clearly positioned and always in view at any work bench!
Simply fit the Display Panel Holder to vertical profiles and add hard-wearing black or red polypropylene (PP) Display Panels as required.
Being transparent on both sides, each panel can hold two A4 documents.
Each holder can accommodate up to 10 Display Panels. The slightly inclined positioning of the holder ensures that display panels stay open and are therefore easy to read.
Display Panel Holder 8
0.0.631.87

Accessoires / Service

Display Panel PP, red
Delivery unit
1 pce.
Article-No.
0.0.636.77
Display Panel PP, black
Delivery unit
1 pce.
Article-No.
0.0.635.18
Display Panel Holder 8
0.0.631.87

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100292
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39263000