Notice Holder A4, magnetic, red
0.0.636.63

Notice Holder A4, magnetic, red

0.0.636.63

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/63663
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Notice Holder A4, magnetic, red
0.0.636.63

Attributes

Line
Work Bench System
Property
red
Delivery unit
1 pce.
Weight
m = 120 g
ESD
ESD-safe = No
Notice Holder A4, magnetic, red
0.0.636.63

Details

Rigid PVC film, 0.4 mm, non-reflective
All-round magnetic frame
The magnetic Notice Holder is a useful solution for protecting and displaying important information on item Compound Material St. The Notice Holder is made of hard-wearing non-reflective film, has been designed for A4 sheets and features a frame in grey, yellow, green or red.
Powerful circular Board Magnets are available as a means of temporarily affixing loose notes, documents and even large drawings directly to Compound Material St.
Notice Holder A4, magnetic, red
0.0.636.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
39269097