Tube Protector D30x13, grey similar to RAL 7042
0.0.641.23

Tube Protector D30x13, grey similar to RAL 7042

0.0.641.23

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/64123
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 2000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Videos
  • Classification
Tube Protector D30x13, grey similar to RAL 7042
0.0.641.23

Attributes

Line
Line D30
Material
PE, foamed
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 2000 mm
Weight, spec. Length
m = 60.0 g/m
ESD
ESD-safe = No
Length, rated
L = 2000 mm
Tube Protector D30x13, grey similar to RAL 7042
0.0.641.23

Details

Scratch protection and impact absorption for all constructions: The 13 mm-thick, elastic Tube Protector D30x13 is made of PE foam. This closed-cell material protects workpieces, prevents injuries and can withstand prolonged exposure to mineral oil, acids and alkalis.
The Tube Protector can be installed either by sliding a (Profile) Tube D30 into it from the end, or by retrofitting it around the (Profile) Tube D30. To ensure a secure hold, a Tube Protector D30x13 that has been split open along its length should be held shut with the Fixing Clip.
Tube Protector D30x13, grey similar to RAL 7042
0.0.641.23

Accessoires / Service

Tube Protector D30 Fixing Clip, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.654.04

Videos

item Line D30 New Products Autumn 2011

The D30 cylindrical tube system with its practical fastening technology can now do even more. From simple shelves and variable work stations to complex loading and unloading constructions with roller conveyors -- D30 adapts perfectly to on-site requirements and makes lean production more efficient. And D30 now brings a bit more colour to this efficiency. Profile Tubes D30 are available in seven different colours. This makes it far easier to mark out locations, components and quantities.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Tube Protector D30x13, grey similar to RAL 7042
0.0.641.23

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
39161000