Profile KH 8 40x40, anthracite
0.0.641.61

Profile KH 8 40x40, anthracite

0.0.641.61

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/64161
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Service
  • Deflection calculator
  • Videos
  • Classification
Profile KH 8 40x40, anthracite
0.0.641.61

Attributes

Line
line 8
Material
Wood-PP composite
Delivery unit
cut-off max. 6000 mm
Colour
anthracite
Weight, spec. Length
m = 1.06 kg/m
ESD
ESD-safe = No
Cross-sectional area
A = 9.21 cm2
Moment of Inertia, x-axis
Ix = 14.7 cm4
Moment of Inertia, y-axis
Iy = 14.7 cm4
Moment of Inertia, torsional
It = 1.88 cm4
Resistance Moment, x-axis
Wx = 7.04 cm3
Resistance Moment, y-axis
Wy = 7.04 cm3
Permissible groove extraction force
F = 750 N
Profile KH 8 40x40, anthracite
0.0.641.61

Details

The metal-free alternative in the item MB Building Kit System. An innovative, high-strength material that is particularly easy to process.
Profile KH 8 40x40 is made from environmentally friendly material (more than 70% wood fibre) and has exactly the same design as the equivalent item aluminium profile. As a result, it is fully compatible with all attachments and can also be combined with other building kit system elements. The Profile 8 groove can accommodate all fastening elements and enables users to insert panels directly into profile frames.
A top-quality innovative material. The combination of thermoplastic and renewable raw materials offers the best of both worlds. Solid-coloured in elegant anthracite grey with a smooth plastic outer surface. Moisture resistant, dimensionally stable and strong – the ideal basis for lightweight applications. Thanks to ease of processing (the material is cut and drilled like conventional wood) and special, adapted fastening elements, no special machines or tools are needed when working with the new profiles.
When a construction has to be lightweight, when electrical insulation is a requirement, Profile KH is the answer.
The profile is also ideal for use with laboratory equipment for EMC measurements and when building shelving, table frames, guards and enclosures.
Profiles KH 8 are connected using a special Standard-Fastening Set or Angle Bracket Sets 8 PA. Cap 8 40x40 seals off the profile end face.
The permissible tensile forces F on the groove flanks. These nominal loads include safety factors (S > 2) against plastic deformation.
F = 750 N
Profile KH 8 40x40, anthracite
0.0.641.61

Accessoires / Service

Cap 8 40x40, black
Delivery unit
1 pce.
Article-No.
0.0.026.01
Cap 8 40x40, grey similar to RAL 7042
Delivery unit
1 pce.
Article-No.
0.0.627.16
Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Videos

Testing the hardness of Profile KH

item MB Building Kit System New Products Autumn 2011

It's brand new - an item profile that is entirely non-metallic. item now offers a Profile 8 and Tube D30 for special applications that are made entirely of an innovative material comprising 70 percent wood and 30 percent plastic. As a result, users can now build constructions that do not conduct electricity or affect the radio frequency range.

item New Products Autumn 2011

Ergonomic work bench systems, the new Line D30 and innovative enhancements for the MB Building Kit System - discover new ideas from item.
Profile KH 8 40x40, anthracite
0.0.641.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
39169090