Base Plate X 8 160x160-90° M16
0.0.652.61

Base Plate X 8 160x160-90° M16

0.0.652.61

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/65261
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Base Plate X 8 160x160-90° M16
0.0.652.61

Attributes

Line
line 8
line X
Material
Al
Delivery unit
1 set
Weight
m = 925 g
ESD
ESD-safe = No
Base Plate X 8 160x160-90° M16
0.0.652.61

Details

AI, white aluminium similar to RAL 9006
4 Hexagon Socket Head Cap Screws DIN 912-M8x25, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912-M8x18, St, bright zinc-plated
8 washers DIN 433-8.4, St, bright zinc-plated
4 T-Slot Nuts V 8 St M8, St, bright zinc-plated
Threads need to be tapped into the core bores of the vertical profiles in order to fasten the Base Plates/Transport Plates.
Base Plate X 8 160x160-90° M16
0.0.652.61

Accessoires / Service

Jacking Castor D62
Delivery unit
1 set
Article-No.
0.0.674.53
Base Plate X 8 160x160-90° M16
0.0.652.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360290
eCl@ss 4.0
22041424
eCl@ss 4.1
22041424
eCl@ss 5.0
23250311
eCl@ss 5.1
23250311
eCl@ss 6.0.1
23250311
eCl@ss 7.1
23360290
eCl@ss 8.0
23360290
UNSPSC 7.0
31162503
UNSPSC 9.0
31162503
customs tariff number
76169990