Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
0.0.665.63

Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005

0.0.665.63

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/66563
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Application
  • Classification
Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
0.0.665.63

Attributes

Line
Line D30
Material
POM, ESD
Property
black similar to RAL 9005
Delivery unit
1 pce.
Weight
m = 6.0 g
ESD
ESD-safe = Yes
Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
0.0.665.63

Details

The set comprises two Plain Bearing Sleeves D40/D30 and a 40 mm cut-off of Profile Tube D40/D30. Additional profiles and accessories can be fastened to the Plain Bearing. The tabs on the Plain Bearing Sleeve interlock so that they cannot slip out of the profile.
Plain Bearing D40/D30-50 is supplied preassembled, is ESD-safe and measures 50 mm in length.
When building custom plain bearings in lengths of over 50 mm, four holes need to be drilled in the Profile Tube D40/D30 (0.0.666.63) to accommodate the tabs on the Plain Bearing Sleeves.
Fx = 50 N
Fz = 500 N
Mx = 5 Nm
My = 5 Nm
Mz = 0 Nm (0.0.665.36)
Mz = 5 Nm (0.0.676.25)
 
Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
0.0.665.63

Accessoires / Service

Plain Bearing D40/D30-50 ESD
Delivery unit
1 pce.
Article-No.
0.0.665.36
Locking Ring D30
Delivery unit
1 pce.
Article-No.
0.0.664.50
Profile Tube D40/D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.666.63

Downloads

ESD Product Qualification(354 KB)

Applications

Manual work bench with Karakuri/LCA material supply system

Ergonomic material supply: This work bench features a Karakuri/LCA mechanism that makes it easy to restock, return empties and change the direction of small load carriers.

More information
PDF CAD Parts list Drawing

Applications

Material trolley with manual supply and removal system

This Karakuri/LCA solution conveys new containers to the supply level and automatically takes back containers that have been emptied, without the containers having to be removed from the frame.

More information
PDF CAD Parts list Drawing

Applications

Karakuri/LCA table

The smart solution for work benches: Pulling the lever lowers the current crate to the return line and a new crate from the loading section moves into place.

More information
PDF CAD Parts list Drawing
Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005
0.0.665.63

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23050191
eCl@ss 4.0
23050402
eCl@ss 4.1
23050402
eCl@ss 5.0
23050107
eCl@ss 5.1
23050107
eCl@ss 6.0.1
23050107
eCl@ss 7.1
23050191
eCl@ss 8.0
23050191
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
customs tariff number
39269097