Jacking Castor D62 120x120
0.0.667.44

Jacking Castor D62 120x120

0.0.667.44

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/66744
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Jacking Castor D62 120x120
0.0.667.44

Attributes

Line
line 8
Delivery unit
1 pce.
Weight
m = 1.5 kg
ESD
ESD-safe = No
Load-carrying capacity = 340 kg/Rolle
Jacking Castor D62 120x120
0.0.667.44

Details

Housing, die-cast Al, powder-coated RAL 9006 white aluminium
Plate, St, bright zinc-plated
Knuckle Foot, NBR, black
Castor, PA, black
Can you have a footing that is rock solid, and yet movable? You can with the item Jacking Castor! This product combines a castor with a height-adjustable, non-slip knuckle foot. It enables personnel to move work benches, laboratory equipment and racks to precisely where they are needed. And when they get there, the integrated knuckle foot is simply lowered into position to ensure nothing shakes around or slips.
Jacking Castors D62 are designed to accommodate loads up to 3400 N. The height adjustment function can be operated via an integrated adjustment wheel or using a wrench (17 A/F). The knuckle foot can compensate for a difference in height of up to 12 mm.
Jacking Castor D62 120x120 features a universal connecting plate that is compatible with frames made of Line 8 profiles.
The screw attachment can be made using Button-Head Screw M8x16 (8.0.000.19) and T-Slot Nut 8 St M8 (0.0.026.18).
Carrying capacity 340 kg/castor
The specified carrying capacities are maximum values under ideal operating conditions, at walking speed (max. 4 km/h) and over smooth and flat surfaces. If the floor is uneven and weight badly distributed, the load on the castor should be calculated in accordance with the following formula:
Jacking Castor D62 120x120 features a universal connecting plate that is compatible with frames made of Line 8 profiles.
The screw attachment can be made using Button-Head Screw M8x16 (8.0.000.19) and T-Slot Nut 8 St M8 (0.0.026.18).
Jacking Castor D62 120x120
0.0.667.44

Accessoires / Service

Button-Head Screw M8x16, bright zinc-plated
Delivery unit
1 pce.
Article-No.
8.0.000.19
T-Slot Nut 8 St M8, bright zinc-plated
Delivery unit
1 pce.
Article-No.
0.0.026.18
Circular Spirit Level 8 D20
Delivery unit
1 set
Article-No.
0.0.672.96
Jacking Castor D62 120x120
0.0.667.44

Tools

Spanner 65A/F / 17A/F flat
Delivery unit
1 pce.
Article-No.
0.0.671.12

Downloads

Datasheet(245 KB)
Jacking Castor D62 120x120
0.0.667.44

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
83022000