Container Profile D30, natural
0.0.676.58

Container Profile D30, natural

0.0.676.58

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/67658
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application
cut-off max. 3000 mm
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Classification
Container Profile D30, natural
0.0.676.58

Attributes

Line
Line D30
Material
Al, anodized
Property
natural
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 1.02 kg/m
ESD
ESD-safe = Yes
Length, rated
L = 3000 mm
Cross-sectional area
A = 3.78 cm2
Moment of Inertia, x-axis
Ix = 7.57 cm4
Moment of Inertia, y-axis
Iy = 1.33 cm4
Resistance Moment, x-axis
Wx = 2.44 cm3
Resistance Moment, y-axis
Wy = 1.16 cm3
Container Profile D30, natural
0.0.676.58

Details

Helping you keep all your small parts in reach! The versatile Container Profile D30 is used to organise semi-open fronted boxes with mounting lugs. Thanks to two different edge thicknesses, a Line 8 groove and the option of mounting it in two different angles, Container Profile D30 is well prepared for all purposes and systems.
In manual production, screws, nuts and other small parts are stored in semi-open fronted boxes from a wide range of suppliers. Using their mounting lugs, these containers can simply be hung on the Container Profile and then removed again as necessary. The aluminium edges ensure a secure hold. Containers of C-parts can thus be moved around securely in transport trolleys.
To ensure small parts can be picked ergonomically, Container Profile D30 can be installed at a 90° angle or with a 15° incline. The profile is connected at the rear, e.g. using a Transverse Fastener D30.
The groove on the front is best used for accommodating item Parts Containers, Grab Containers and other accessories.
Cap Set, Container Profile D30 seals off the end face of the profile cleanly and safely.
Container Profile D30, natural
0.0.676.58

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(363 KB)
Container Profile D30, natural
0.0.676.58

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
UNSPSC 9.0
56111902
customs tariff number
76042990