Synthetic Fibre Cable D3, grey similar to RAL 7042
0.0.682.47

Synthetic Fibre Cable D3, grey similar to RAL 7042

0.0.682.47

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/68247
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 roll, length 100 m
≥1
on application
cut-off max. 100m
≥1
on application

on application on application

More Product Information

  • Attributes
  • Details
  • Classification
Synthetic Fibre Cable D3, grey similar to RAL 7042
0.0.682.47

Attributes

Line
Line D30
Material
PES
Property
grey similar to RAL 7042
Delivery unit
cut-off max. 100m
Weight, spec. Length
m = 3.0 g/m
ESD
ESD-safe = No
Synthetic Fibre Cable D3, grey similar to RAL 7042
0.0.682.47

Details

Synthetic Fibre Cable D3 can be easily redirected around components and is frequently used with counterweights. When it comes to making mechanical connections for actuating or triggering a Karakuri/LCA solution, it is advisable to use Steel Cable D3 sheathed. Thimble D12/D3 and Cable End Link D12-34 create the connections between cables and accessories.
Cables often need to be redirected to create compact constructions. Cable Pulley Wheel D42/D6-12 offers simple and secure guidance for cables. This high-quality, ball-bearing pulley can be screwed directly to the profile with or without Spacer Bushings. The bracket plate included in the scope of supply stops the cable from springing out of the pulley.
Synthetic Fibre Cable D3, grey similar to RAL 7042
0.0.682.47

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170601
eCl@ss 4.0
23170706
eCl@ss 4.1
23170706
eCl@ss 5.0
23179106
eCl@ss 5.1
23179106
eCl@ss 6.0.1
23179106
eCl@ss 7.1
23179106
eCl@ss 8.0
23179106
UNSPSC 7.0
31151504
UNSPSC 9.0
31151504
customs tariff number
56074919