Profile Tube D30-45° heavy duty, natural
0.0.683.34

Profile Tube D30-45° heavy duty, natural

0.0.683.34

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/68334
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 6000 mm
≥1
on application
cut-off max. 6000 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Service
  • Downloads
  • Deflection calculator
  • Classification
Profile Tube D30-45° heavy duty, natural
0.0.683.34

Attributes

Line
Line D30
Material
Al, anodized
Property
natural
Delivery unit
cut-off max. 6000 mm
Weight, spec. Length
m = 1.03 kg/m
ESD
ESD-safe = Yes
Cross-sectional area
A = 3.83 cm2
Moment of Inertia, x-axis
Ix = 2.46 cm4
Moment of Inertia, y-axis
Iy = 2.46 cm4
Moment of Inertia, torsional
It = 3.58 cm4
Resistance Moment, x-axis
Wx = 1.69 cm3
Resistance Moment, y-axis
Wy = 1.69 cm3
Profile Tube D30-45° heavy duty, natural
0.0.683.34

Details

Exceptionally stable construction. Profile Tube D30 heavy duty is used in applications with tough requirements. Low profile deflection and increased buckling resistance – that is when this profile really comes into its own.
The reinforced wall of the Profile Tube is ideal for accommodating high-strength Threaded Inserts, thus also enabling users to create direct screw attachments.
On the outside, however, it looks no different from its conventional counterpart and has the same contour as Profile Tube D30. As a result, all the normal connection and fastening principles apply in full and all components can be used in the usual way.
Exceptionally stable and versatile! Profile Tube D30-45° heavy duty features thick walls and a total of eight grooves. This means struts can be attached at angle increments of 45° without having to use special fasteners. In fact, 90° and 135° connections can be combined at the same intersection point.
All the same fastening principles apply and all fasteners and components can be used without modification.
Profile Tube D30-45° can be ordered in the standard lengths of 3000 and 6000 mm and in custom cut-offs. This makes it easy to find the right size for your warehouse.
Profile Tube D30-45° is the ideal solution when there are high requirements for low profile deflection and increased buckling resistance. Heavy-duty threaded inserts that can withstand the highest compressive and tensile loads can be fitted to the end face.
The Profile Tube for more angles! Thanks to a total of eight grooves, Profile Tube D30-45° heavy duty offers outstanding versatility. It allows users to attach struts at an angle of 45° without requiring special fasteners. In fact, a 90° and 45° connection can be combined at the same intersection point.
The special geometry of the profile ensures maximum freedom and a high bending strength. Thanks to its thick walls, Profile Tube D30-45° heavy duty is also suitable for accommodating higher loads. For example, it can be used to create supporting struts in transport trolleys and Karakuri/LCA solutions to ensure wide-ranging design freedom for a variety of requirements.
Permissible loads for profile designs
The diagram shows the permitted load in relation to support span a. It is based on the maximum permissible deflection set by item, which is 1/100 of the support span. When designing rack structures, please observe the limit values set out in the relevant statutory regulations (e.g. DGUV regulation 108-007 in Germany).
Permissible loads for constructions built with Profile Tube D30-45° heavy duty and Profile Tube D30 heavy duty.
Profile Tube D30-45° heavy duty, natural
0.0.683.34

Accessoires / Service

Profile Saw Cut, Small Cross-Sections
Delivery unit
1 pce.
Article-No.
0.0.026.30

Downloads

ESD Product Qualification(327 KB)

Deflection calculator

To determine the profile deflection around the Y-axis, please enter

The calculation already takes the deflection caused by the dead weight into account.

Load 1

load 1
Deflection f1x: 0 mm Bending stress σ1x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f1y: 0 mm Bending stress σ1y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 2

load 2
Deflection f2x: 0 mm Bending stress σ2x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f2y incidental: 0 mm Bending stress σ2y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.

Load 3

load 3
Deflection f3x: 0 mm Bending stress σ3x: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Deflection f3y incidental: 0 mm Bending stress σ3y: 0 N/mm² Warning! The bending stress exceeds the yield strength of the material.
Profile Tube D30-45° heavy duty, natural
0.0.683.34

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360103
eCl@ss 4.0
35020106
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 7.1
23360101
eCl@ss 8.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
customs tariff number
76042100