Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042
0.0.683.89

Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042

0.0.683.89

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/68389
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 pce., length 3000 mm
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042
0.0.683.89

Attributes

Line
Line D30
Material
PE-HD
Property
grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Weight, spec. Length
m = 40.0 g/m
ESD
ESD-safe = No
Length, rated
L = 3000 mm
Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042
0.0.683.89

Details

The speedy solution for gap-free panels! Panel-Fixing Strip D30 8-10 mm offers an incredibly easy way to secure panel elements in thicknesses between 8 and 10 mm.
First, clip Panel-Fixing Strip D30 (0.0.675.37) onto the Profile Tube D30. Next, simply lay the panel element in place. And, finally, press Panel-Fixing Strip D30 8-10mm into place along the side. The end result is a secure, all-round fixing that prevents the panel from rattling.
The Panel-Fixing Strips can be cut to size using item Multi-Purpose Pliers.
Note: Panel-Fixing Strip D30 1-4mm (0.0.675.38) is available for thinner panel elements.
Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042
0.0.683.89

Accessoires / Service

Panel-Fixing Strip D30, grey similar to RAL 7042
Delivery unit
1 pce., length 3000 mm
Article-No.
0.0.675.37
Panel-Fixing Strip D30 8-10mm, grey similar to RAL 7042
0.0.683.89

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23360192
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
35030190
eCl@ss 7.1
35030190
eCl@ss 8.0
35030190
UNSPSC 7.0
30102315
UNSPSC 9.0
30102315
customs tariff number
39169090