Jacking Castor D80 140x110 ESD, with Foot Pedal
0.0.684.37

Jacking Castor D80 140x110 ESD, with Foot Pedal

0.0.684.37

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/68437
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Jacking Castor D80 140x110 ESD, with Foot Pedal
0.0.684.37

Attributes

Delivery unit
1 pce.
Weight
m = 1.73 kg
ESD
ESD-safe = Yes
Jacking Castor D80 140x110 ESD, with Foot Pedal
0.0.684.37

Details

Casing, St, bright zinc-plated
Wheel axle with ball bearing
Dust shield
Wheel body PA; tyre, TPU, 94 Sh A, grey
Knuckle Foot, St, bright zinc-plated; foot plate, TPU, 80 Sh A, black
Load carrying capacity 100 kg/castor
Load carrying capacity 1000 kg/Knuckle Foot
Put your foot down and get going! The item Jacking Castor D80 antistatic, with Foot Pedal combines a castor with a height-adjustable, non-slip knuckle foot. The foot pedal is used to lower or raise the castor without having to bend down. This means that mobile work benches or racks can be easily lifted out of their position and pushed to their next place of use.
Jacking Castors D80 come with an integrated connecting plate (140 x 110 mm - 0.0.684.37) that is fixed in place with four screws. The design with the protruding screw (0.0.684.36) is attached to an M12 thread.
Jacking Castor D80 can still rotate around its vertical axle when the knuckle foot is down, so that the foot pedal can be moved out of the way.
Carrying capacity 100 kg/castor
Carrying capacity 1000 kg/Knuckle Foot
Jacking Castor D80 140x110 ESD, with Foot Pedal
0.0.684.37

Accessoires / Service

Fastening Set 8 for Castor swivel/fixed 140x110
Delivery unit
1 set
Article-No.
0.0.670.18

Downloads

ESD Product Qualification(389 KB)
Datasheet(245 KB)
Jacking Castor D80 140x110 ESD, with Foot Pedal
0.0.684.37

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23370590
eCl@ss 4.0
22041431
eCl@ss 4.1
22041431
eCl@ss 5.0
23250319
eCl@ss 5.1
23250319
eCl@ss 6.0.1
23370202
eCl@ss 7.1
23370590
eCl@ss 8.0
23370590
UNSPSC 7.0
31162701
UNSPSC 9.0
31162701
customs tariff number
87169090