Roller Conveyor St Fastening Bracket 40 with Forward Stop H43
0.0.687.61

Roller Conveyor St Fastening Bracket 40 with Forward Stop H43

0.0.687.61

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/68761
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Roller Conveyor St Fastening Bracket 40 with Forward Stop H43
0.0.687.61

Attributes

Line
Line D30
Delivery unit
1 set
Weight
m = 265 g
ESD
ESD-safe = Yes
Roller Conveyor St Fastening Bracket 40 with Forward Stop H43
0.0.687.61

Details

Fastening Bracket, St, bright zinc-plated
6 Button-Head Screws, self-tapping 3.9x16, TX20, St, bright zinc-plated
Roller Conveyor St Fastening Bracket 40 is used to fasten a Roller Conveyor St D30 to Line 8 profiles that are 40 mm wide. The bracket has an articulated connection for the roller conveyor. This means a gradient can also be achieved when working with perfectly level profiles, without having to twist them.
The bracket encompasses the profile from above, can be fastened to an existing Line 8 groove and, when being fitted to light and economy profiles from Line 8, can be additionally secured against slipping by using the enclosed Button-Head Screws.

 

Roller Conveyor St, Fastening Bracket 40 with Forward Stop H43 provides a secure stop on the removal side. It also features an articulated connection. Regardless of the angle on the connection, the stop is always at a right angle to the support profile.
Roller Conveyor St Fastening Bracket 40 with Forward Stop H43
0.0.687.61

Accessoires / Service

Fastening Set 8 D30
Delivery unit
1 set
Article-No.
0.0.653.82

Downloads

ESD Product Qualification(393 KB)
Technical documentation(3 MB)
Roller Conveyor St Fastening Bracket 40 with Forward Stop H43
0.0.687.61

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120407
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120407
eCl@ss 8.0
36120407
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098