Cordless Driver Holder 8, grey similar to RAL 7042
0.0.690.11

Cordless Driver Holder 8, grey similar to RAL 7042

0.0.690.11

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/69011
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Cordless Driver Holder 8, grey similar to RAL 7042
0.0.690.11

Attributes

Line
Work Bench System
Material
PA-GF
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 100 g
ESD
ESD-safe = No
Cordless Driver Holder 8, grey similar to RAL 7042
0.0.690.11

Details

Fastening materials
Just reach out and grab it! Thanks to robust Cordless Driver Holder 8, battery-powered tools weighing up to 2 kg can be kept close to hand at all times.
The opening in the front also means there is no need to remove even longer drill bits from the chuck. As a result, cordless drivers can be taken out and put back at a comfortable, natural angle without having to be lifted. Frequently used bits can be stored in four integrated storage spaces.
Cordless Driver Holder 8 can be fixed to any Line 8 groove. The anti-torsion feature included in the scope of supply ensures a firm hold in vertical grooves and even tools with a heavy grip are held firmly in place.
The Holder is available in grey and black. It complements the Hook and Holder System and supports efficient work bench design when used with the item Toolpanel System.
Cordless Driver Holder 8, grey similar to RAL 7042
0.0.690.11

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000