Holder Assortment, grey similar to RAL 7042
0.0.691.18

Holder Assortment, grey similar to RAL 7042

0.0.691.18

View CAD-Data Assign to comparison list Compare products https://at-product.item24.com/en/directlink/pro/69118
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Classification
Holder Assortment, grey similar to RAL 7042
0.0.691.18

Attributes

Line
Work Bench System
Property
grey similar to RAL 7042
Delivery unit
1 set
Weight
m = 350 g
ESD
ESD-safe = No
Holder Assortment, grey similar to RAL 7042
0.0.691.18

Details

3 Screwdriver Holders 8 D12.5-D25
2 Magnetic Holders 8 Nd
1 Document Holder 8
1 Cordless Driver Holder 8
1 Pen Holder 8
4 Semi-Open Fronted Box Holders 8
1 Bit Holder 8
5 Spanner Holders 8
Holder Assortment, grey similar to RAL 7042
0.0.691.18

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
eCl@ss 8.0
21100290
UNSPSC 7.0
56111905
UNSPSC 9.0
56111905
customs tariff number
83025000